You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (237)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 160W A67 B22

      LED

      Bulb 160W A67 B22

      • 6500K
      • 2300lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 155W A67 B22

      LED

      Bulb 155W A67 B22

      • 3000K
      • 2150lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 120W A60 B22

      LED

      Bulb 120W A60 B22

      • 6500K
      • 1800lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 120W A60 B22

      LED

      Bulb 120W A60 B22

      • 3000K
      • 1700lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 73W A60 B22 x8

      LED

      Bulb 73W A60 B22 x8

      • 6500K
      • 1250lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 73W A60 E27 x8

      LED

      Bulb 73W A60 E27 x8

      • 6500K
      • 1250lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 82W A60 B22 x4

      LED

      Bulb 82W A60 B22 x4

      • 6500K
      • 1450lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 82W A60 E27 x4

      LED

      Bulb 82W A60 E27 x4

      • 6500K
      • 1450lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 77W A60 B22 x4

      LED

      Bulb 77W A60 B22 x4

      • 3000K
      • 1350lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 77W A60 E27 x4

      LED

      Bulb 77W A60 E27 x4

      • 3000K
      • 1350lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 50W Stick B22

      LED

      Bulb 50W Stick B22

      • 3000/4000/6500K
      • 700lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      UltraEfficient Filament Bulb Clear 60W A60 B22

      UltraEfficient

      Filament Bulb Clear 60W A60 B22

      • 4000K
      • 840lm
      • 50000h