You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (237)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W G93 E27

      LED

      Filament Bulb Clear 60W G93 E27

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W ST64 B22

      LED

      Filament Bulb Clear 60W ST64 B22

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W ST64 E27

      LED

      Filament Bulb Clear 60W ST64 E27

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W A60 B22

      LED

      Filament Bulb Clear 60W A60 B22

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W A60 E27

      LED

      Filament Bulb Clear 60W A60 E27

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W G120 B22

      LED

      Filament Bulb Clear 60W G120 B22

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W G120 E27

      LED

      Filament Bulb Clear 60W G120 E27

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 75W A60M B22

      LED

      Bulb 75W A60M B22

      • 2700K
      • 1055lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A60 B22

      LED

      Bulb 60W A60 B22

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 75W A60M E27

      LED

      Bulb 75W A60M E27

      • 2700K
      • 1055lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A60 E27

      LED

      Bulb 60W A60 E27

      • 2700K
      • 806lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 98W A60M B22

      LED

      Bulb 98W A60M B22

      • 6500K
      • 1360lm
      • 15000h