You are now visiting the Philips lighting website. A localised version is available for you.
Continue
Philips Lighting
For professionals
For consumers
More from us
Browse Lamps
Browse Lamps
Base
Base
E27
GU5.3
GU10
E14
Shape
Shape
Bulb
Spot
Reflector
Linear
Candle
Capsule
Speciality
Smart Lighting
LED innovations
LED innovations
Eyecomfort
Ultra Efficient
smart Wi-Fi
All bulbs
All bulbs
Browse all bulbs
Choose your bulb
Browse Luminaires
Browse Luminaires
Type
Type
Ceiling
Wall
Spot
Desk/table
Rooms
Rooms
Bathroom
Bedroom
Dining room
Garage
Garden and patio
Hallway
Home office
Kitchen
Living room
All luminaires
All luminaires
Browse all fixture
Choose your fixture
Where to buy
Where to buy
Lighting Effect
Lighting Effect
Lighting Effect
Lighting Effect
Decorative LED
Everyday LED
Dimmable LED
WarmGlow
SceneSwitch
True colors
Technology
Technology
Lighting technologies
Hue
LED
Halogen
Compact fluorescent
Incandescent
Fluorescent
Inspiration
Inspiration
Why Philips lighting
Why Philips lighting
Premium LED
Sustainability
EyeComfort
Lighting your home
Lighting your home
Living room
Bedroom
Kitchen
Bathroom
Home office and study
Hallway
Lighting planner
Support
Support
Information
Information
LED Warranties
Lighting for professionals
Other Philips Products
Downloads
Tools
Tools
Lighting planner
LED Savings Calculator
Choose a light bulb
Choose a luminaire
Contact us
Contact us
Contact us
For professionals
For consumers
More from us
United Kingdom
...
Home
Choose a bulb
Suggestions
Choose a bulb
Current products
(
169
)
Show filters
Sort
View
Grid
List
Sort by
Product type
Newest
Price (descending)
Price (ascending)
Product type
Newest
Price (descending)
Price (ascending)
Rating
Product type
Linear
(
7
)
Capsule
(
21
)
Speciality
(
5
)
Spot
(
45
)
Candle
(
76
)
Bulb
(
169
)
Smart Lighting
(
52
)
Reflector
(
9
)
LED Innovations
LED
(
0
)
EyeComfort
(
146
)
Ultra Efficient
(
32
)
Compact fluorescent
(
0
)
Halogen
(
0
)
Fluorescent
(
0
)
Incandescent
(
0
)
Energy saving
(
0
)
Smart Wi-Fi
(
0
)
Lamp type
A19
(
0
)
T3
(
0
)
A15
(
0
)
A55
(
0
)
B11
(
0
)
B12
(
0
)
BR30
(
0
)
BR40
(
0
)
R20
(
0
)
PAR20
(
0
)
PAR38
(
0
)
F15
(
0
)
MR16
(
0
)
MR11
(
0
)
T3-Wedge
(
0
)
PAR30L
(
0
)
G25
(
0
)
T4
(
0
)
R30
(
0
)
3-Way Helix
(
0
)
G16.5
(
0
)
PAR30S
(
0
)
BA11
(
0
)
Twistline Reflector
(
0
)
MRC16
(
0
)
PAR16
(
0
)
A21
(
0
)
PAR36
(
0
)
TWISTLINE
(
0
)
T2
(
0
)
T20
(
0
)
Cap type
B15
(
0
)
B22
(
42
)
E14
(
2
)
E27
(
125
)
G4
(
0
)
G53
(
0
)
G9
(
0
)
GU10
(
0
)
GU4
(
0
)
GU5.3
(
0
)
GX53
(
0
)
GY6.35
(
0
)
R7s
(
0
)
G13
(
0
)
E40
(
0
)
E26
(
0
)
R7s-15
(
0
)
G24d-2
(
0
)
Bi-Pin
(
0
)
Medium Screw
(
0
)
G24q / GX24q
(
0
)
G5
(
0
)
Medium Base
(
0
)
Mini Candelabra
(
0
)
S14s
(
0
)
G10Q
(
0
)
Wedgebase
(
0
)
4 Pin
(
0
)
G24d-3
(
0
)
FA8
(
0
)
S19
(
0
)
Candelabra Screw (E12)
(
0
)
RSC
(
0
)
Medium Bi-pin
(
0
)
E12
(
0
)
2GX13
(
0
)
M-P
(
0
)
E26d
(
0
)
S14D
(
0
)
E17
(
0
)
Medium
(
0
)
G6.35
(
0
)
GY8.6
(
0
)
GX16d
(
0
)
Colour temperature
Cool Daylight
(
0
)
Flame
(
0
)
Warm White
(
0
)
White
(
0
)
Cool White
(
0
)
Daylight Blue
(
0
)
Extra features
ClickFix
(
0
)
Dimmable
(
22
)
Dual Brightness
(
0
)
Dusk to dawn
(
0
)
EyeComfort
(
0
)
LED Classic
(
2
)
Linkable
(
0
)
Low Voltage
(
0
)
MultiColor Temperature
(
0
)
ProjectLine
(
0
)
Remote control
(
0
)
RGB Colours
(
0
)
SceneSwitch
(
3
)
Sensor
(
0
)
Solar
(
0
)
Tunable White
(
0
)
Warm Glow
(
10
)
Water Resistant
(
0
)
Light output
Low brightness
(
0
)
Medium brightness
(
0
)
High brightness
(
0
)
What are your lighting needs?
I need to simply light a space
(
0
)
I need soft comfortable light
(
0
)
I need warm sparkling light
(
0
)
I need extra brightness
(
0
)
I need a special-purpose lamp (e.g. fridge)
(
0
)
I need to highlight a space or object
(
0
)
Glass type
Clear
(
47
)
Frosted
(
103
)
Amber
(
2
)
Blue
(
0
)
Green
(
0
)
Red
(
0
)
Orange
(
0
)
Pink
(
2
)
Purple
(
0
)
Yellow
(
0
)
White
(
0
)
Mirror Crown
(
1
)
Smoky
(
4
)
Bulb material
Glass
(
101
)
Plastic
(
60
)
Ceramic
(
0
)
Aluminium
(
0
)
Fabric
(
0
)
Wood
(
0
)
Synthetics
(
0
)
Silicone
(
0
)
Paper
(
0
)
Stainless steel
(
0
)
Stone
(
0
)
Leather
(
0
)
Metal
(
0
)
Bulb
Compare
Not sure which one to buy?
Select up to three products and compare them!
Ultra Efficient
Filament Bulb Frosted 40W A60 E27
4000K
485 lm
50000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
Ultra Efficient
Filament Bulb Clear 40W A60 E27
4000K
485 lm
50000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
Ultra Efficient
Filament Bulb Frosted 40W A60 E27
2700K
485 lm
50000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
Ultra Efficient
Filament Bulb Clear 40W A60 B22
2700K
485 lm
50000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
Ultra Efficient
Filament Bulb Clear 40W A60 E27
2700K
485 lm
50000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 40W A60 E27 x2
2700K
470 lm
15000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 40W A60 E27 x3
2700K
470 lm
15000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 40W A60 E27 x6
2700K
470 lm
15000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 60W A60 E27 x6
2700K
806 lm
15000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 60W A60 E27 x2
2700K
806 lm
15000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 60W A60 E27 x3
2700K
806 lm
15000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 100W A60 B22 x6
2700K
1521 lm
15000 h
Compare
Not sure which one to buy?
Select up to three products and compare them!
Can't find your product here?
Try our full products overview
We can't find any products that match your selection
Reset all filters
Load more products
Results per page
12
24
36
Previous
Next
Hide
Show
Compare now
Select to compare
Selected products (
0
/3)
Cancel
Compare products
Add product
Add product
Add product
Add product
Remove