You are now visiting the Philips lighting website. A localised version is available for you.
Suggestions

    Choose a bulb

    • Current products (169)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Glass type
    Bulb material

    Bulb

    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Amber 40W ST64 E27

      LED

      Filament Bulb Amber 40W ST64 E27

      • 2200 K
      • 470 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Amber 25W G93 E27

      LED

      Filament Bulb Amber 25W G93 E27

      • 1800 K
      • 250 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Amber 25W A60 E27

      LED

      Filament Bulb Amber 25W A60 E27

      • 1800 K
      • 250 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W G93 E27

      LED

      Filament Bulb Clear 60W G93 E27

      • 2200-2700 K
      • 806 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W ST64 E27

      LED

      Filament Bulb Clear 60W ST64 E27

      • 2200-2700K
      • 806 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W A60 B22

      LED

      Filament Bulb Clear 60W A60 B22

      • 2200-2700K
      • 806 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 60W A60 E27

      LED

      Filament Bulb Frosted 60W A60 E27

      • 2200-2700K
      • 806 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W A60 E27

      LED

      Filament Bulb Clear 60W A60 E27

      • 2200-2700K
      • 806 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 40 W A60 B22

      LED

      Filament Bulb Clear 40 W A60 B22

      • 2200-2700K
      • 470 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 40W A60 E27

      LED

      Filament Bulb Frosted 40W A60 E27

      • 2200-2700K
      • 470 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 40W A60 E27

      LED

      Filament Bulb Clear 40W A60 E27

      • 2200-2700K
      • 470 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 100 W A60 B22

      LED

      Filament Bulb Frosted 100 W A60 B22

      • 2200-2700K
      • 1521 lm
      • 15000 h
      • Dimming