You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (108)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Glass type
    Bulb Material

    Bulb

    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 44W P45 E27

      LED

      Bulb 44W P45 E27

      • 6500K
      • 400lm
      • 25000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 44W P45 E27

      LED

      Bulb 44W P45 E27

      • 3000K
      • 400lm
      • 25000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 33W P45 E27

      LED

      Bulb 33W P45 E27

      • 6500K
      • 300lm
      • 25000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 33W P45 E27

      LED

      Bulb 33W P45 E27

      • 3000K
      • 300lm
      • 25000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 95W A60 E27 x4

      LED

      Bulb 95W A60 E27 x4

      • 6500K
      • 1250lm
      • 12000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 80W A60 E27 x4

      LED

      Bulb 80W A60 E27 x4

      • 6500K
      • 950lm
      • 12000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W A60 E27 x4

      LED

      Bulb 65W A60 E27 x4

      • 6500K
      • 720lm
      • 12000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 50W A60 E27 x4

      LED

      Bulb 50W A60 E27 x4

      • 6500K
      • 540lm
      • 12000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W A55 E27

      LED

      Bulb 100W A55 E27

      • 6500K
      • 1450lm
      • 8000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W A55 E27

      LED

      Bulb 100W A55 E27

      • 3000K
      • 1350lm
      • 8000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 98W A60M E27

      LED

      Bulb 98W A60M E27

      • 4000K
      • 1360lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 83W A60M E27

      LED

      Bulb 83W A60M E27

      • 4000K
      • 1020lm
      • 15000h