You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (108)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Glass type
    Bulb Material

    Bulb

    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 80W T60 E27

      LED

      Bulb 80W T60 E27

      • 3000K
      • 1200lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W T50 E27

      LED

      Bulb 65W T50 E27

      • 6500K
      • 900lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W T50 E27

      LED

      Bulb 60W T50 E27

      • 3000K
      • 850lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 160W A80 E27

      LED

      Bulb 160W A80 E27

      • 6500K
      • 2300lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 62W P48 E14

      LED

      Bulb 62W P48 E14

      • 3000K
      • 650lm
      • 25000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 150W UFO E27

      LED

      Bulb 150W UFO E27

      • 6500K
      • 2715lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W UFO E27

      LED

      Bulb 100W UFO E27

      • 6500K
      • 1700lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 55W A60S E27 x4

      LED

      Bulb 55W A60S E27 x4

      • 6500K
      • 580lm
      • 15000h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 98W A60M E27 x4

      LED

      Bulb 98W A60M E27 x4

      • 6500K
      • 1360lm
      • 15000h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 83W A60M E27 x4

      LED

      Bulb 83W A60M E27 x4

      • 6500K
      • 1020lm
      • 15000h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 98W A60M E27

      LED

      Bulb 98W A60M E27

      • 6500K
      • 1360lm
      • 15000h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 98W A60M E27

      LED

      Bulb 98W A60M E27

      • 3000K
      • 1360lm
      • 15000h
      • Non-dimmable