You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (183)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      T5 Essential Linear fluorescent tube

      T5 Essential

      Linear fluorescent tube

      • 14 W
      • G5
      • Cool daylight
    • Not sure which one to buy?
      Select up to three products and compare them!

      T5 Essential Linear fluorescent tube

      T5 Essential

      Linear fluorescent tube

      • 14 W
      • G5
      • Cool white
    • Not sure which one to buy?
      Select up to three products and compare them!

      T5 Essential Linear fluorescent tube

      T5 Essential

      Linear fluorescent tube

      • 14 W
      • G5
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 40W B35 E14

      LED

      Candle 40W B35 E14

      • 2700K
      • 470lm
      • 15000h
      • 220-240 V
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 25W B35 E14

      LED

      Candle 25W B35 E14

      • 2700K
      • 250lm
      • 15000h
      • 220-240 V
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED LED Strip Starter kit 2m

      Smart LED

      LED Strip Starter kit 2m

      • Color & Tunable White
      • Low Voltage
      • IP20/Pu-coating
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED LED Strip Extension 1m

      Smart LED

      LED Strip Extension 1m

      • Color & Tunable White
      • Low Voltage
      • IP20/Pu-coating
    • Not sure which one to buy?
      Select up to three products and compare them!

      Halogen spot

       

      Halogen spot

      • 35 W
      • GU5.3 cap
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      Halogen spot

       

      Halogen spot

      • 20 W
      • GU5.3 cap
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      Halogen spot

       

      Halogen spot

      • 50 W
      • GU5.3 cap
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Filament Clear 40W ST64 E27

      Smart LED

      Filament Clear 40W ST64 E27

      • Full color smart bulb
      • Up to 470 lumens
      • Easy plug and play
      • Control with app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      Halogen spot

       

      Halogen spot

      • 50 W
      • GU5.3 cap
      • Warm white