You are now visiting the Philips lighting website. A localized version is available for you.
Continue
Philips Lighting
For professionals
For consumers
More from us
Popular Products
Popular Products
Popular Products
Popular Products
Hue
LED Lights
LEDClassic
SceneSwitch
EyeComfort
Bulbs
Bulbs
Bulbs
Bulbs
Choose a bulb
Compact Fluorescent bulbs
Halogen Light Bulbs
Luminaires
Luminaires
Fixtures
Fixtures
Choose a fixture
Disinfection Lighting
Disinfection Lighting
Disinfection Lighting
Disinfection Lighting
Information & Help
Information & Help
Information & help
Information & help
Welcome to lighting
Discover LED
Contact
Other Philips products
Warranty and legislation
Where to buy
For professionals
For consumers
More from us
Singapore
...
Home
Choose a fixture
Suggestions
Choose a fixture
Current products
(
192
)
Show filters
Sort
View
Grid
List
Sort by
Product type
Newest
Price (descending)
Price (ascending)
Product type
Newest
Price (descending)
Price (ascending)
Rating
Product type
Indoor Luminaires
(
192
)
LED Innovations
EyeComfort
(
172
)
UltraEfficient
(
12
)
LED
(
0
)
Halogen
(
0
)
High power LED
(
0
)
Incandescent
(
0
)
Fluorescent
(
0
)
Rooms
Ambience
(
0
)
Balcony
(
0
)
Bathroom
(
0
)
Bedroom
(
170
)
Dining Room
(
158
)
Functional
(
0
)
Garage
(
10
)
Garden & Patio
(
0
)
Hallway
(
13
)
Hotel & Restaurant
(
15
)
Home Office
(
167
)
Home Office & Study
(
1
)
Kids room
(
0
)
Kitchen
(
132
)
LED ceiling fan light
(
0
)
Living Room
(
175
)
Living- & Bedroom
(
2
)
Home Office
(
0
)
Frontyard
(
0
)
Backyard
(
0
)
Design
Modern
(
26
)
Classic
(
0
)
Contemporary
(
150
)
Heritage
(
0
)
Historical
(
0
)
Functional
(
0
)
WarmGlow
(
0
)
New Vintage
(
0
)
Smart Volume
(
0
)
Expressive
(
0
)
Authentic
(
0
)
Charm
(
0
)
Concept
(
0
)
Design
(
0
)
Expressive
(
1
)
Multi
(
0
)
Extra features
ClickFix
(
14
)
Dimmable
(
21
)
Dual Brightness
(
0
)
Dusk to Dawn
(
0
)
EyeComfort
(
0
)
LED Classic
(
0
)
Linkable
(
0
)
Low Voltage
(
0
)
MultiColor Temperature
(
0
)
ProjectLine
(
0
)
Remote Control
(
3
)
RGB Colors
(
1
)
SceneSwitch
(
7
)
Sensor
(
0
)
Solar
(
0
)
Tunable White
(
0
)
Warm Glow
(
0
)
Water Resistant
(
0
)
Type of Light
Battens
(
0
)
Ceiling Lights
(
16
)
Floodlights
(
0
)
Floor Lights
(
0
)
Desk / table Lights
(
1
)
Suspention Lights
(
1
)
Downlights
(
0
)
Light Strips
(
9
)
Accessories
(
11
)
Ceiling/Wall Spotlights
(
0
)
Desk Lights
(
11
)
Fan Ceiling Lights
(
0
)
Ground Spots/Spikes
(
0
)
Pedestal/Pathway Lights
(
0
)
Portable Lights
(
1
)
Post Lights
(
0
)
Recessed Lights
(
113
)
Spot Lights
(
0
)
Track Lights
(
15
)
Under Cabinet Lights
(
0
)
Wall Lights
(
0
)
Security
(
0
)
What are your lighting needs
I need to simply light a space
(
0
)
I need soft comfortable light
(
0
)
I need warm sparkling light
(
0
)
I need extra brightness
(
0
)
I need a special purpose bulb (e.g. fridge)
(
0
)
I need to highlight a space or object
(
0
)
Indoor Luminaires
Compare
Not sure which one to buy?
Select up to three products and compare them!
Light Strips
Light Strip 50m
4000K
Transparent
Compare
Not sure which one to buy?
Select up to three products and compare them!
Light Strips
Light Strip 50m
3000K
Transparent
Compare
Not sure which one to buy?
Select up to three products and compare them!
Light Strips
Light Strip 50m
6500K
Transparent
Compare
Not sure which one to buy?
Select up to three products and compare them!
Light Strips
Light Strip 50m
4000K
Transparent
Compare
Not sure which one to buy?
Select up to three products and compare them!
Light Strips
Light Strip 50m
3000K
Transparent
Compare
Not sure which one to buy?
Select up to three products and compare them!
Recessed Lights
Downlight
6500K
White
Compare
Not sure which one to buy?
Select up to three products and compare them!
Recessed Lights
Downlight
4000K
White
Compare
Not sure which one to buy?
Select up to three products and compare them!
Recessed Lights
Downlight
3000K
White
Compare
Not sure which one to buy?
Select up to three products and compare them!
Recessed Lights
Downlight
6500K
White
Compare
Not sure which one to buy?
Select up to three products and compare them!
Recessed Lights
Downlight
4000K
White
Compare
Not sure which one to buy?
Select up to three products and compare them!
Recessed Lights
Downlight
3000K
White
Compare
Not sure which one to buy?
Select up to three products and compare them!
UltraEfficient
Downlight
6500K
White
Compare
Not sure which one to buy?
Select up to three products and compare them!
Can't find your product here?
Try our full products overview
We can't find any products that match your selection
Reset all filters
Load more products
Results per page
12
24
36
Previous
Next
Hide
Show
Compare now
Select to compare
Selected products (
0
/3)
Cancel
Compare products
Add product
Add product
Add product
Add product
Remove