You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (139)
    View
    Grid
    List
    Product type
    LED Innovations
    Base type
    Extra features
    Light output
    Glass type
    Bulb Material

    Bulb

    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W BR30 E26 x3

      LED

      Bulb 65W BR30 E26 x3

      • 2200-2700K
      • 650lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W BR30 E26 x3

      LED

      Bulb 65W BR30 E26 x3

      • 5000K
      • 650lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W BR30 E26 x12

      LED

      Bulb 65W BR30 E26 x12

      • 2700K
      • 650lm
      • 11000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W BR30 E26 x3

      LED

      Bulb 65W BR30 E26 x3

      • 2700K
      • 650lm
      • 11000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W BR30 E26

      LED

      Bulb 100W BR30 E26

      • 2200-2700K
      • 1400lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W BR30 E26

      LED

      Bulb 100W BR30 E26

      • 5000K
      • 1400lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W BR30 E26 x3

      LED

      Bulb 65W BR30 E26 x3

      • 5000K
      • 650lm
      • 11000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 125W UFO E26

      LED

      Bulb 125W UFO E26

      • 3000K
      • 1950lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 75W UFO E26

      LED

      Bulb 75W UFO E26

      • 3000K
      • 1150lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A19 E26

      LED

      Bulb 60W A19 E26

      • 2700K
      • 800lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb

      LED

      Bulb

      • 4W-40W
      • E26
      • Purple
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb

      LED

      Bulb

      • 4W-40W
      • E26
      • Green