You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

        Step into the future of site lighting

    Gardco logo
    OptiForm family shot

    Gardco OptiForm  


    Introducing OptiForm, a luminaire family that revolutionizes site and area lighting by saving time, energy and money. Elevate your outdoor space with OptiForm.

    Bring innovation to your site

     

    • Low profile design in three sizes to complement any style of architecture
    • Output ranging from 2,000 to 67,000 lumens
    • Provides up to 192 lumens per watt for significant energy savings
    • Complete controls offering, including Interact
    • Service Tag feature provides assistance throughout the life of the product

    Illumination your way

     

    OptiForm offers 11 optical distributions to suit a variety of applications. Specialty optics and shields are available to illuminate the spaces you need and shield the spaces you don’t.

     

    • 11 Optical distributions
    • Internal house side shields available
    • Precision Plus Optics: Type 2, 3, 4, 5
    • Site & Area Optics: Type 2, 3, 4, 4 wide, 5 narrow, 5 medium, 5 wide, auto front row, backlight control, LEED corner left and right
    • 3000K, 4000K, 5000K, 70 and 80 CRI

    Designed with you in mind

     

    • Standard arm, mast arm, and wall mount available
    • Two-piece housing allows for arm to mount separately
    • Sustainable design with lightweight housing for one person installation
    • Standard arm includes retrofit capability to mount to existing drill patterns

    Integral Interact sensors

     

    Help boost energy savings, reach sustainability targets and enhance occupancy comfort levels immediately with OptiForm with Interact. Interact is a connected system with wireless luminaire level lighting controls and integral occupancy & daylight sensing.

     

    Learn more

    Product detail pages

    OptiForm product detail small

    Optiform small

    OPF-S
    OptiForm product detail medium

    OptiForm medium

    OPF-M
    OptiForm product detail large

    OptiForm large

    OPF-L