You are now visiting the Signify website. A localized version is available for you.
Suggestions

    LumaShine Series

    lumashine-series-product-720x405

    To spotlight what truly matters.

     

    Enhance your space with the sleek and sustainable LumaShine Series Track Head. Designed for high-volume retail and hospitality environments, this 3” track head comes standard with CRI 90 and a wide range of customizable options including colors, beam angles, lumens, and temperatures.

     

    With the LumaShine Series, you can enjoy both exceptional lighting performance and sustainability in one sophisticated package, making it an ideal choice for businesses looking to make a statement with their lighting solutions.

    Application Imagery

    Key specifications

     
     
    • 1000lm, 1500lm, 2300lm
    • CRI 90+
    • CCT 2700K, 3000K, 3500K, 4000K
    • Up to 120 lm/W
    • L90/B50 Lumen Maintenance at 66,000 hours and L70/B50 >110,000 hours
    • Spot, Narrow Flood, Flood, Wide Flood (17°, 22°, 34°, 60°)
    • Customizable housing color: Satin Black, Satin Grey, Satin White
    • L, H, J adapters
    • Manufactured in Littlestown, PA

     

     

    Schematic light drawing

    Operational & certifications

    Protection Class
    IP20
    Ambient Range
    0 to +25C
    Certifications
    cULus listed, RoHS & DLC Premium rated Declare. LBC Red List Approve
    Warranty
    5 Years

    Electrical

    Input Voltage
    120V 
    Frequency
    50/60Hz
    Power Factor
    0.9
    Control
    ELV dimming

    Interested?

     

    Learn more about possibilities offered by 3D-printed luminaries.

    Lightolier Logo