You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Lightolier

    Specification

    Lightolier Calculite

    Calculite

     

    The Calculite family is built on the ideal combination of performance and visual comfort in discreet apertures across many applications. Calculite LED continues to deliver visual appeal and efficient performance, allowing you to maximize the impact of light and providing a vast array of options to bring your vision to light.
     

    OmniSpot LED recessed multiples

    OmniSpot LED Recessed Multiples

     

    OmniSpot LED recessed multiples are designed for easy specifying and quick installation, making them an ideal solution even for last-minute changes in the lighting layout. OmniSpot utilizes the same LED technology and reflectors as our track heads, providing performance consistency and design continuity within existing spaces.
     

    Alcoy LED Recessed Multiples

    Alcyon LED Recessed Multiples

     

    Alcyon LED Recessed Multiples offer vertical recessed lighting in a three-part system designed to deliver high-performing, target illumination to meet today’s accent lighting needs. Alcyon LED Vertical recessed lighting utilizes the same LED technology and reflectors as our track heads, providing performance consistency and design continuity within a space.
     

    Performance / Commercial

    LyteProfile LED

    LyteProfile LED

     

    The LyteProfile family of recessed downlights offers a balance of performance, options and simplicity. Along with other Lightolier downlight families, LyteProfile utilizes UniFrame, an adaptable single-frame solution. This platform includes many features, such as telescoping bar hangers and plug-and-play connection to light engines.  UniFrame also allows light engines to be selected and even changed easily after installation. Available in 3”, 4”, and 6” round and square shapes in accent, downlight and wall wash styles, LyteProfile is an ideal choice to fully realize your lighting vision in applications such as office, healthcare, hospitality and institutional.

     

    SlimSurface

    SlimSurface

     

    SlimSurface is a low-profile LED downlight intended for ceiling or wall mount applications. This 5 ⁄8" thick luminaire is easy to install on standard J-boxes with a quick snap. Specifiers will appreciate the multiple application opportunities with the latest surface mount LED downlight performance and installation enhancements. Contractors will have a positive experience working with a hassle-free downlight installation.​

    Value-grade / Lite Commercial / Residential

    ModuLyte LED

    ModuLyte

     

    ModuLyte puts flexibility at your fingertips. With 4”, 6”, and 8” aperture sizes, metal housing, frame-optional architecture, and four finish styles – ModuLyte makes renovation, retrofit, and new construction projects easy. With easily adjustable springs and a plenum-rated quick connect cable, installation is a breeze, and project teams can enjoy flexibility during design, installation, and maintenance.

    LyteCaster LED

    LyteCaster LED

     

    LyteCaster LED downlight and adjustable luminaires provide comfortable, quality illumination.  LyteCaster’s shallow frame may be used in tight plenum spaces including 2x4 wood construction.  LyteCaster is available in 3 aperture sizes:  4”, 5”, 6” in both round and square shapes, and downlight and adjustable styles.  90CRI Accurender color rendering and up to 2000lm light output make LyteCaster an ideal option for many commercial and residential applications.

    LyteCaster LED Accent

    LyteCaster LED Accent

     

    LyteCaster LED Accent 3" is a versatile family designed for commercial and residential areas in both new construction and remodel applications. LyteCaster's shallow luminaire height and 3 part modular system provides for easy installation and upgradeability in any space.

    LyteCaster Conventional

    LyteCaster Conventional

     

    Lightolier offers a variety of conventional downlights. From general and accent lighting to wall wash and wet location lighting, there are a variety of product families to choose from that can provide the right lighting for the right application, all with the trusted Lightolier quality.

    Learn more about our products