You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Design Support Resources

    Design made easy

     

    The Genlyte Solutions connected design team is here to support the design of lighting controls projects, large and small. A variety of tools are available to support our trained partners in independent project design at any pace and level.

     

    Below, you’ll find materials to support in take-offs, device layouts, single-line drawings and submittals so you can quickly design Philips Dynalite systems that comply with unique project needs.

    Lighting Environments Office

    Design support resources

    For support with take-offs and device layout creation, download the Bluebeam toolkit.

     

    Bluebeam Toolkit

    System architecture
    System architecture

    For support in creating or modifying controls drawings, download the product CAD blocks. Drawings include controllers, user interfaces, sensors and other devices. Start from scratch or add to an existing drawing.

     

    Product CAD Blocks

    For support with typical network layouts and networking information, download the typical Dynalite diagram network architectures one-line CAD blocks. This file also includes select device wiring details.

     

    One-line CAD Blocks and Examples

    Dynalite One-line CAD Blocks and Examples
    System architecture

    A variety of typical designs for specific applications.

     

    Typical Applications

    Additional design tools and templates, including fillable panel load schedule templates.

     

    Additional Design Tools and Templates

    System architecture