You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    EvoGrid

    EvoGrid - Change within reach

     

    The Day-Brite CFI EvoGrid recessed LED family provides a unique blend of budget-minded design coupled with architectural appeal providing comfortable, energy efficient spaces within reach of your budget.  At the same time, these dimmable LED recessed luminaires are priced similarly to specification grade fluorescent luminaires, so it’s easy to make the transition into LED technology.

    Energy efficiency now and beyond

     

    With efficacy packages available that exceed 120 LPW, EvoGrid recessed LED architectural luminaires offer industry leading efficiency. Coupled with standard 0-10v dimming, and integrated occupancy and daylight harvesting sensors, you can easily achieve energy efficiency targets and reduce payback periods. Add the SpaceWise integrated wireless control option to meet code requirements, and qualify for utility rebates. SpaceWise allows you to change light levels in response to movement without a web or management system connection.

    Convenient ownership and maintenance

     

    The EvoGrid architectural recessed LED makes it easier to maximize budgets with its long lifetimes, and superior efficiencies that drive your energy costs down. Plus you can capitalize on higher rebate incentives by integrating our SpaceWise technology. Featuring a shallow depth to conserve precious plenum space, they offer design flexibility. And with quick access to key components, the luminaire is easy to maintain, and upgradable in the future without needing to remove the fixture from the ceiling.

     

    For more information