The LBX LED linear suspended luminaires with optional LightBalance Optics provide the versatility required for a wide range of applications. But for retailers, it allows them to both stand out and still save money.
In a highly competitive environment, retailers look to strike a balance between encouraging customer spending, and protecting profit margins. Not only does LED lighting technology save on energy and maintenance costs, but new lighting technologies like those featured with the LBX can be leveraged to create an environment that engages consumers and stimulates sales.
Click to find:
A key advantage to LBX is its advanced dimmable LED technology that helps to significantly lower energy costs compared to traditional lighting technologies, without compromising light quality. The LBX delivers up to 150 lumens per watt, which is 50% better than leading fluorescent technology.
Long lasting LED technology also helps to reduce maintenance time and costs resulting from relamping and repairs. All this adds up to short payback periods. Here are some ways the LBX luminaire can provide additional savings:
Daylight Harvesting
Harvest the power of daylight with sensors that adjust lighting accordingly
Lighting level preservation
Avoid over-lighting a space by setting the correct light level during installation.
Scheduling
Schedule lighting to match the daily routine in the store
Prescence Control
Detect prescence in staff-only areas to light only where and when it’s needed