You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Gardco DuraForm… the simple choice

    Gardco logo

    DuraForm is an easy choice


    Gardco DuraForm floods meet a broad range of application needs. Configurable and easy to specify, this family offers a wide variety of lumen ranges, optical distributions, mounting options, and controls choices.
     

    Learn more about DuraForm small

    DuraForm products

    Versatility…

     

    • Specially designed to meet the needs of commercial-industrial and utility-DOT channels
    • Three sizes to provide the right light for your needs
    • Three mounting options for a variety of applications
    • Rugged construction to stand up to harsh environments

    Durability…

     

    • IP66 rated luminaire 
    • Tempered glass lens with IK09 impact rating 
    • Meets ANSI C136.31-2018 Vibration specifications for Bridge/Overpass applications
    • Excellent thermal dissipation
    • Multiple finish options with 3000 hour salt fog listing

      Explore all Gardco lighting

    Performance…

     

    • Four distribution options
    • Lumen output ranges from 
    • 2,600 – 54,600
    • 3000K and 4000K standard
    • Up to 138 lumens per watt
    • Top visors and side shields
    • DLC Standard and DLC Premium configurations available