You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

        A classic reimagined

    Gardco logo

    Form Ten

     

    The Gardco Form Ten LED family revitalizes a classic design with modern technology to meet the lighting needs of site and area applications. With several color combinations available, the luminaire can be designed to draw attention or gracefully fade into its surroundings, complementing a variety of building motifs. Regardless of aesthetic preference, the high-performance precision or ComfortEdge light engines offer energy-saving advantages with low-glare lighting to create a comfortable environment.

    ComfortEdge SM-Form 10 SM DM HAT.26

    Styling options

     

    • Post top or arm mount
    • Cylinder or dome top
    • ComfortEdge or precision optics
    • Expanded color options
    • Accent color optional
    Form Ten-Sensor

    Control options

     

    • Philips parking sensor for Interact connectivity
    • Daylight sensing
    • PIR or microwave motion detection
    • 0-10V or DALI driver options
    • 7-pin receptacle
    • Zhaga socket
    Form 10 PT SQ HAT-ComfortEdge PT.39

    Luminaire specs

     

    • 2,500-34,000 lumens
    • Efficacy up to 195 LPW with precision optics and 144 LPW with ComfortEdge optics
    • Wide selection of CCT/CRI combinations
    • Dark Sky friendly 3000K and below
    • IP66 rated luminaire
    • ANSI vibration rated
    • Service Tag standard

    A new take on tradition

    Form Ten offers multiple optical distributions in both ComfortEdge or Precision light engines to suit a variety of area lighting applications.

     

    ComfortEdge optics

    High performance comfort optics, offering the distribution of precision optics in a comfort optics solution.

     

    Precision optics

    Higher performance optics for use at higher mounting heights or with applications requiring wider luminaire spacing.

     

    Dark Sky friendly

    Zero uplight with a warmer CCT offering.

    Interact for site lighting

     

    Extend Interact to parking areas to help boost energy savings and enhance visual comfort levels. Interact is a connected system with wireless luminaire level lighting controls and integral occupancy & daylight sensing.

     

    Learn more

    Product detail pages and downloads

    Download brochures, bulletins, spec sheets and IES files

    ComfortEdge Technical Overview