You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Chopstick

    Chopstick LED Semi-Indirect Luminaire

     

    Chopstick - Clean, minimalist design with big performance and optimal energy-efficiency for mainstream architectural applications.

    Minimalism, a delicate balance of light, form and materials.


    Minimalism is a movement in architectural design that strives to strip down spaces to their very basic and essential aspects; such as light, form, materials, area and human interaction. All of this is to achieve simplicity and an overall sense of harmony within the space. Ledalite has designed the Chopstick LED with inconspicuous scale and clean lines for those types of architectural spaces.

    Key Features  

     

    • Up-to 125 LPW
    • Ultra wide row spacing
    • Module lengths of 4', 6' & 8'
    • Suspended and wall mount
    • DLC QPL listing for suspended models
    • Suspended models available on 10-day QuickShip

    Optimal Spacing and More Energy Savings


    The Chopstick LED Semi-Indirect Luminaire is offered in 4', 6' & 8' module lengths. 6' modules reduce material by 25% over 8' modules. LED performance ensures optimal light levels and ceiling uniformity.

    Models Available Suspended or Wall Mounted


    The suspended version of Chopstick LED offers a semi-indirect lighting distribution ideal for open environments and smaller private spaces. Chopstick LED Suspended is available in 4', 6' & 8' modules that can be joined together to create longer runs.


    The wall mounted version of Chopstick LED offers true asymmetric distribution with increased amounts of downlight - a perfect choice for corridors and private offices. Chopstick LED wall mount is also available in 4', 6' & 8' modules that can be joined together to create longer runs.