Be the first! Get the latest news and updates
Explore the full family
Click the left and right arrows
TruGroove recessed and recessed micro
Available in 3" and 1-3/4" micro apertures. Space-defining TruGroove recessed with corners helps create a modern functional illuminated design full of movement and sustainable elegance.
TruGroove suspended and suspended micro
Both the classic 3" and the the micro 1-3/4" aperture deliver exceptional uniformity and wide row spacing . Custom colors an angles are available.
TruGroove surface/wall and surface/wall micro
Available in 3 inch, along with 1-3/4” micro apertures. Declutter your space while smoothly washing light down the wall or evenly illuminating the ceiling.
TruGroove shapes
Complementary shapes are the perfect match to any design seeking to make a statement with uniformity consistency and quality.
TruGroove perimeter and cove
Perimeter ambient and graze configurations, along with Cove focus and fill models assure that you can find the ideal solution for your space.