You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Slimsurface LED downlight

    SlimSurface LED Downlight

     

    Low profile, easy-to-install round and square surface mount downlights will bring a sophisticated look to your ceiling.

     

    Download brochure

    SlimSurface at a glance

     
    • Slender 5/8” profile solves the problem of limited plenum space
    • Easy to install on standard J-boxes with a quick snap
    • Affordable as an alternative to Air-Seal IC recessed housings or Fire-Rated boxes
    • Wet location listing allows for use in showers and bathrooms  (if local code requires)
    • Edge-lit technology (flex strip LEDs) will give even illumination with no dark spots and shadows

    Add style and light to any space easily

    SlimSurface LED lighting applications

     

    Specific applications include hallways, bathrooms, basements, entry ways, porches, stairways, work areas, utility closets, corridors, elevators and other small spaces. A wet location listing allows for use in showers and bathrooms (if local code requires).

    Residential

     

    Kitchens

    Living Areas

    Baths

    Hospitality

     

    Restaurants

    Hotels

    Multi-Family

     

    Condos
    Apartments

    Healthcare

     

    Nursing homes

    Retirement facilities

    Product Information


    Within the product link below you will find:

    • Specification files, IES / BIM files, and product & application images
    • Product Family Brochure download
    • Product Bulletin download
    SlimSurface LED Technical visit website

    SlimSurface LED technical information