You are now visiting the Signify website. A localized version is available for you.
Suggestions

    RoadFocus LED:
    Not all roadway luminaires are created equal

    Exceeding expectations, now and down the road

    With Lumec RoadFocus Plus LED Cobra Head luminaires, you can reliably upgrade to LED roadway lighting – saving energy, maintenance and operating costs. The RoadFocus Plus family comes in nano, small, medium and large sizes and features industry leading efficacy of up to 200 lumens per watt!

    RoadFocus LED luminaires feature:

     

    • A familiar Cobra Head design to match existing aesthetic
    • Improved LED technology with optimum light quality & output
    • Higher lumens per watt translates into superior energy efficiency and lower total cost of ownership
    • Smaller housing and four sizes for meeting standards and a broad range of applications
    • Multiple shielding options to help reduce light trespass
    • Fully connectable, future ready options to ensure you can upgrade to sensors on the timeline that works best for you

    Which RoadFocus is right for me?

    RoadFocus LED Cobra Head Family
     

    This connectable family comes in small, medium and large sizes, as well as a sleek design and numerous options - including Off Road and Shielding. RoadFocus provides a uniform aesthetic, with consistency and reliability demonstrated by millions of field installations since 2014.

    Work places

    RoadFocus Off Road

     

    This versatile solution provides illumination for applications that are outside the range of traditional roadway lighting. Combined with specialized optics to be used in a tilt application, the knuckle adapter can tackle even the most difficult installation.

     

     

    Retail

    RoadFocus Reduced Glare
     

    This RoadFocus cobra head has an exclusive light engine designed to lower perceived brightness by providing uniform reduced glare illumination. This makes it ideal for residential areas or applications where LED brightness may be an issue - such as reduced mounting height requirements.

    Retail

    RoadFocus Plus LED Cobra Head Family
     

    The complete RoadFocus Plus family features a unique and patented design with a minimalist profile, while still maintaining key cobra head characteristics. Connectable ready and available in 4 sizes, RoadFocus Plus offers multiple lumen packages with industry leading efficacy and a complete array of optical distributions. 

    RoadFocus Connectable Options

    what is road off

    RoadFocus luminaires come standard with a 7-pin receptacle and dimming driver, enabling connected lighting solutions. As an option, RoadFocus can also be ordered with the universal Zhaga Book 18 receptacle and D4i or SR drivers to connect sensors. That means you can install your luminaires today and add nodes and sensors at a later date - without any hassle.

     

    Signify offers the Interact City lighting management system and connector nodes to enable remote management, monitoring and control of RoadFocus luminaires. The Outdoor Multisensor enables motion detection, and delivers noise and temperature sensor information to provide situational awareness for better decision making.

     

     

    Learn more about Interact City here

    Put light where you want it, not where you don’t

    what is road off

    Light trespass can be a huge concern with solid

    state lighting technology. Lumec has developed a broad range of shielding solutions for our Roadway product families to help alleviate these issues. These low-profile unobtrusive shields will not impact your fixture’s appearance, EPA, or weight. They can be factory installed as options, or you can order them as accessories for easy clip-on installation in the field. There are 5 configurations to choose from for both 16 or 20 LED light engines.

     

     Click here to download the Lumec Shielding trifold.