RoadScape luminaires offer high performance optical technology that provides a highly efficient lighting solution. RoadScape is connected ready and offers multiple lumen packages with a complete array of optical distributions, ensuring the right fit for any application. This family also includes Service Tag, which enables data delivery and information sharing, while providing assistance throughout the life of the product.
Two light engines: LEDgine or ComfortEdge™
LEDgine
ComfortEdge™
Connected ready options & controls
RoadScape offers multiple optical distributions for both ComfortEdge or Precision light engines.
High performance comfort optics, offering the distribution of precision optics in a comfort optics solution
Higher performance optics for use at higher mounting heights or with applications requiring wider luminaire spacing
Zero uplight with a warmer CCT offering
RoadScape luminaires come standard with a 7-pin receptacle and dimming driver, enabling connected lighting solutions. As an option, RoadScape can also be ordered with the universal Zhaga Book 18 receptacle and D4i or SR drivers to connect sensors. That means you can install your luminaires today and add nodes and sensors at a later date - without any hassle.
Signify offers the Interact City lighting management system and connector nodes to enable remote management, monitoring and control of RoadScape luminaires. The outdoor multi-sensor enables motion detection and delivers noise and temperature sensor information to provide situational awareness for better decision making.