RoadFocus LED Cobra Head Family
This connectable family comes in small, medium and large sizes, as well as a sleek design and numerous options - including Off Road and Shielding. RoadFocus provides a uniform aesthetic, with consistency and reliability demonstrated by millions of field installations since 2014.
RoadFocus Off Road
This versatile solution provides illumination for applications that are outside the range of traditional roadway lighting. Combined with specialized optics to be used in a tilt application, the knuckle adapter can tackle even the most difficult installation.
RoadFocus Reduced Glare
This RoadFocus cobra head has an exclusive light engine designed to lower perceived brightness by providing uniform reduced glare illumination. This makes it ideal for residential areas or applications where LED brightness may be an issue - such as reduced mounting height requirements.
RoadFocus Plus LED Cobra Head Family
The complete RoadFocus Plus family features a unique and patented design with a minimalist profile, while still maintaining key cobra head characteristics. Connectable ready and available in 4 sizes, RoadFocus Plus offers multiple lumen packages with industry leading efficacy and a complete array of optical distributions.
RoadFocus luminaires come standard with a 7-pin receptacle and dimming driver, enabling connected lighting solutions. As an option, RoadFocus can also be ordered with the universal Zhaga Book 18 receptacle and D4i or SR drivers to connect sensors. That means you can install your luminaires today and add nodes and sensors at a later date - without any hassle.
Signify offers the Interact City lighting management system and connector nodes to enable remote management, monitoring and control of RoadFocus luminaires. The Outdoor Multisensor enables motion detection, and delivers noise and temperature sensor information to provide situational awareness for better decision making.
Learn more about Interact City here
Light trespass can be a huge concern with solid
state lighting technology. Lumec has developed a broad range of shielding solutions for our Roadway product families to help alleviate these issues. These low-profile unobtrusive shields will not impact your fixture’s appearance, EPA, or weight. They can be factory installed as options, or you can order them as accessories for easy clip-on installation in the field. There are 5 configurations to choose from for both 16 or 20 LED light engines.
Click here to download the Lumec Shielding trifold.
RoadFocus Gen2 LED Cobra Head - Reduced Glare