Lighting that is as
fluid as your life
Lighting has a profound effect on the human body. It's more than just how we see. It also affects how we feel and how we function. Signify’s tunable white solutions are designed to help maximize the influence of lighting on your daily life.
The dynamic feature allow you to automatically mimic daylight patterns by adjusting color temperature and brightness levels with respect to the time of day for optimal visual comfort.
A combination of predetermined presets instantly sets the scene for room ambiance that supports the next scheduled task or spontaneous activity.
Get more flexibility and easily change LED intensities and correlated color temperature (CCT) from warm white (2700K) all the way to cool white (6500K).
Standard Bright light is preferred for everyday activities/interactions (3, 10, 11)
Presentation Warmer light with lower intensities is preferred for activities such as an interactive learning or a class assignment showcase session. (3, 10, 11)
Focus Bright light at higher intensities is best during instructions and exams when students are expected to focus and concentrate. (3, 10, 11)
Calm Warm, dimmed lighting conditions support relaxed activities, cooperation, and creativity. (3, 10, 11)
Antumbra keypad offers multiple dynamic and static lighting scenes to enhance and personalize the user experience
Antumbra user interfaces empower the user to change the lighting depending on the activity or the atmosphere in the space, we have developed predefined settings of color temperature