You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    New product releases

    Discover what's new

     

    Get the latest information on our recent innovations in lighting components.

    Advance Xitanium edge 95W industrial LED driver

    Advance Xitanium edge 95W industrial LED driver

    Advance Xitanium edge industrial LED drivers are designed to meet basic lighting needs in high bay applications. These dimmable drivers are offered with specific voltage-current settings and are, thus, optimized with specifications that are appropriately suited for the application, making LED conversion affordable. 
    Advance Xitanium indoor linear LED drivers with SimpleSet

    Advance Xitanium indoor linear LED drivers with SimpleSet

    The Advance Xitanium range of linear LED drivers is designed to provide OEMs with ultimate flexibility.  Enabled with SimpleSet technology, these drivers offer the needed flexibility and performance for the application with precise tuning of drive currents, selectable dimming curves and adjustable minimum dimming levels.  
    Bodine BSL310HAZSB emergency LED driver

    Bodine BSL310HAZSB emergency LED driver

    The BSL310HAZSB universal input emergency LED driver works in conjunction with an AC LED driver that has an output current not to exceed 3.0A. It provides 90 minutes of emergency lighting in the event of a failure of normal power and can deliver up to 10.4W to an LED load.  
    Advance CertaDrive indoor linear 18W-49W LED drivers

    Advance CertaDrive indoor linear 18W-49W LED drivers

    Advance CertaDrive indoor LED drivers are designed to meet basic lighting needs. These dimmable drivers are offered with specific voltage-current settings and are, thus, optimized with specifications that are appropriately suited for the application, making LED conversion affordable.
    Advance Xitanium 220W 1.35A 120-277V outdoor LED driver with 0-10V dimming

    Advance Xitanium 220W 1.35A 120-277V outdoor LED driver with 0-10V dimming

    The Advance Xitanium LED outdoor driver portfolio offers a range of products specially designed to operate LED solutions in outdoor applications. These drivers are designed for hard-wired integration into outdoor luminaires for the most rugged applications. They operate to specification under wide temperature and electrical ranges to help ensure reliability.
    Advance Xitanium 50W linear LED driver with ComfortFade

    Advance Xitanium 50W linear LED driver with ComfortFade

    Advance Xitanium LED drivers with ComfortFade and auxiliary output offer a unique opportunity to deliver greater value for your customers.  They set a new standard for performance, versatility, and reliability featuring ComfortFade dim to off technology, auxiliary output to allow the addition of sensors without an additional power pack, and the proven SimpleSet programming technology.
    Advance Fortimo edge industrial LED modules

    Advance Fortimo edge industrial LED modules

    Fortimo edge LV1 is designed to provide top performance for high lumen and high temperature applications such as high-bay linear systems. Together with the wide range of available Philips Advance Xitanium LED drivers, it offers piece of mind for both OEM and end-user.
    Advance Fortimo LED Strip VO LV2 modules

    Advance Fortimo LED Strip VO LV2 modules

    The new Advance Fortimo VO LV2 module is designed to pair perfectly with the Advance CertaDrive gen 2 LED driver with no programming necessary. The paired solution is ready out of the box with the quality and reliability that is synonymous with the Advance name. These modules are designed to meet all the basic needs of recessed ambient lighting applications, with excellent price per lumen value and high design flexibility.
    Advance Fortimo LED Strip VO LV2 modules with Selectable White

    Advance Fortimo LED Strip VO LV2 modules with Selectable White

    The new Advance Fortimo VO LV2 module with Selectable White is designed to pair perfectly with the Advance CertaDrive gen 2 LED driver with no programming necessary. The paired solution is ready out of the box with the quality and reliability that is synonymous with the Advance name. These modules are designed to meet all the basic needs of recessed ambient lighting applications, with excellent price per lumen value and high design flexibility.  And with 3 lumen packages available on one LED module, they help greatly reduce SKU count.