UAC (User Account Control) may need to be disabled for full silent install
Luminaire info:
added support for DiiA specifications: part 251 – extension MB1( format 3)
added support for additional information parameter
New specs are developed by DiiA (Digital illumination Interface Alliance) for use in smart luminaires. Part 251 is describing the luminaire data. This is implemented in the devices by MultiOne as feature “Luminaire info” and can be set with DALI and/or SimpleSet. There are different content versions, the format 3 is specified by ANSI/DiiA. Depending on type of device, there is a difference in available free space for extra information.
Improved SR PSU: extension of the feature with additional parameters
Read all features (with DALI and NFC) of not yet supported new devices (samples)
Change Copyright to Signify for documentation and software