The upgraded Gardco PureForm Wall Sconce LED with precision & comfort optics offers a sleek, low profile design that will complement a range of architectural styles. PureForm wall ...
Day-Brite / CFI FHG LED high bay provides versatility in form and function. With a wide range of lumen packages and accessories available, this luminaire can be used in many differ...
The HRL LED recessed high bay is a high efficiency lay-in style luminaire that provides exceptional light distribution for general areas. Available with high lumen output packages,...
The RHG LED High Bay delivers up to 33,000 lumens with precision reflectors and high-output LEDs, combining powerful performance with energy efficiency. Made with 65% recycled mate...
ArcForm Duo is a highly efficacious, fully luminous LED luminaire with brilliant AccuRender 90 CRI color rendering. It delivers pure white light—free of glare, color shifts, hot sp...
Pique Duo is a highly efficacious, fully luminous LED fixture with brilliant AccuRender 90 CRI color rendering. It delivers pure white light—free of glare, color shifts, hot spots ...
LytePro Garage and Canopy (LPGC) is a value-engineered solution with the perfect combination of affordability, quality and performance. Powered by the cutting-edge SpiroGuide light...
ModuLyte is a frame-optional family of 4"/6"/8" downlights with true commercial aesthetic and performance. Field selectability and installable accessories optimize flexibility for...
Stonco Keene GameFlood GMFL outdoor recreational sports LED floodlighting provides unparalleled performance and energy savings at an affordable price point. GameFlood is the optima...
Lumec RoadScape LED Architectural Roadway luminaires boast a sleek and modern design that features high performance and optical technology providing a highly efficient lighting sol...
RoadFocus Plus Security Light is your most reliable and affordable solution for rural roads and trails, farm yards, industrial parks and countless other general lighting applicatio...
The Alkco EvoSeal is designed to meet the needs of modern specialty and healthcare lighting. The opal diffuser softens even high lumen outputs, and the bottom lenses protect the fi...
Alkco DuoCare provides multifunction patient bed lighting in a narrow beside-the-bed dual-fixture form factor. The DuoCare offers ambient and exam functionality, with optional read...
A durable wet location-rated product designed for both indoor and outdoor environments. This luminaire offers rugged reliability, selectability, and efficiency.
Lightolier LED Retrofit downlight select is your go-to LED replacement solution. Whether you have a commercial, institutional or residential space that needs an energy saving upgra...
Lumec HighFocus Plus LED Highmast luminaires utilizes the latest in LED technology to deliver over 139,000 lumens with efficacies reaching 191 lumens per watt. Connectable ready, a...
Gardco OptiForm site and area luminaires are available in three sizes to provide an efficient site lighting luminaire from the pathway to a large parking lot. Featuring the latest ...
Lumec RoadScape LED Architectural Roadway luminaires boast a sleek and modern design that features high performance and optical technology providing a highly efficient lighting sol...
The new Gardco Form Ten family of luminaires offers you a choice of optical systems to suit the needs of all your site lighting applications. Gardco designers were careful to maint...
The new Gardco Form Ten family of luminaires offers you a choice of optical systems to suit the needs of all your site lighting applications. Gardco designers were careful to maint...
Day-Brite/CFI DSRT Selectable Troffer is a robust low glare luminaire designed to provide three lumen and three CCT field selectable options per size. Available for use in recessed...
The Selectable backlit panel is a highly versatile luminaire designed to provide three lumen and three CCT packages per size. Available for use in recessed, suspended, and surface ...