You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    TruGroove suspended

    TruGroove - Seamless 3" ribbon of light with exceptional performance and versatility for functional and decorative applications.

    View all 200 products Ledalite
    TruGroove suspended
    Ledalite
    Color Rendering Icon
    declare logo
    cETLus logo
    graphical mark used to identify DLC qualified products
    Interact Ready Logo (Bluetooth)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        TruGroove LED is driving performance beyond the edge. Innovative optics deliver exceptional uniformity and wide row spacing from a 3” aperture continuous line-of light. An extended family and refined design are perfect for lighting any professional space.

        Benefits

        Elevated performance to a whole new level in narrow aperture lighting
        Wide row spacing with fewer fixtures and less energy consumption
        Ideal for a variety of applications with multiple distributions and modules

        Features

        MesoOptics DX and innovative optics producing an optimal batwing distribution. Optional Silk Lens available for value oriented specifications.
        Symmetric, asymmetric, direct, indirect, and direct/indirect distribution options
        Available with SpaceWise DT Daylight & Occupancy, Interact Pro, and Interact Office Wired (PoE) control systems. 3rd party controls available upon request.
        Multiple lumen package and color temperature options
        Suspended, wall and surface mount versions

        Applications

        Office
        Banks
        Hospitality
        Fashion
        Education
        Airport
        • Add product
           
        • Add product
           
        • Add product
           
        Add product