You are now visiting the Signify website. A localized version is available for you.
Suggestions

    PureStyle Compact Powercore RGBA

    Premium interior concealed compact linear luminaire with intelligent RGBA light

    View all 4 products Color Kinetics
    PureStyle Compact Powercore RGBA
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Innovative PureStyle Compact Powercore luminaires bring lighting professionals high output in a compact, easily concealed luminaire. PureStyle Compact delivers exceptionally high-quality light for a wide range of interior applications from cove to wall-washing to backlighting and beyond. Here are just some of the powerful advantages that PureStyle brings to lighting professionals and their clients.

        Benefits

        Tunable white and dynamic color light in one luminaire
        Color flexibility and consistency
        Compact and easy to install

        Features

        Unbeatable Performance—Major innovations, including a unique optical cluster, enable PureStyle Compact to deliver up to 212 lumens per foot – all with superior beam quality that delivers bright, smooth light.
        Simple - Directly processes 100 to 277 VAC input, all in one slim housing, eliminating the need for bulky external low voltage power supplies and related cabling limitations, allowing for greater installation flexibility and a lean installation. Optional On-Off or DMX-512 control allows for dimming and dynamic control with industry standard protocols, allowing for easy setup and 3rd party system integration.
        White and Color Light — PureStyle Compact combines tunable white and dynamic color light in one innovative, high-performance luminaire that’s easy to install and control.
        Superior Color Consistency — Optibin, our proprietary binning optimization process, guarantees uniformity and consistency of hue across LEDs, luminaires, and manufacturing runs.
        Industry-Leading Controls — PureStyle Compact luminaires work seamlessly with the complete Color Kinetics line of controllers, including iPlayer 3, Light System Manager, and ColorDial Pro – as well as third-party controllers.

        Applications

        Interior applications from cove to wall–washing to backlighting and beyond.
        • Add product
           
        • Add product
           
        • Add product
           
        Add product