TruGroove wall micro drives performance beyond the edge. Innovative optics deliver exceptional uniformity and wide row spacing from a 1.75" aperture continuous line of light. Unique Quad Optic louver cells offer a wide range of options from graze to stack to asymmetric wall wash exceeding the demands of the most challenging spaces.
Benefits
Elevate performance to a whole new level in narrow aperture lighting
Wide row spacing enabling fewer fixtures and lower energy consumption
20+ Lighting distribution which are ideal for a variety of applications
Innovative quad optic louver cell provides visual comfort with performance
Smaller and more versatile
Features
MesoOptics producing true batwing distribution
AccuRender CRI 90 available in 5 color temperatures or tunable white
Multiple up/down lumen package options
Interact Pro scalable sensors
Symmetric, asymmetric, direct, indirect, and direct/indirect distribution options