You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files

        Product family information

        Lightolier LED Retrofit downlight select is your go-to LED replacement solution. Whether you have a commercial, institutional or residential space that needs an energy saving upgrade, the Retrofit downlight select will be the fast and cost-effective answer.

        Benefits

        Utilizes existing frames to make replacing old downlighting and upgrading to LED, a truly easy task.
        Easy installation with a medium base socket adpater.
        Long lifetime will reduce your future maintenance.
        Field selectable CCT options provide several solutions in just one luminaire

        Features

        Available in 4" and 5/6" round apertures
        Field Selectable CCT options
        Dimming: ELV & TRIAC down to 10%

        Applications

        Residential
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product