HRL Recessed LED High Bay - High-bay | Day-Brite CFI - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    1200024000
    1200024000
    Shape
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
      Downloads
      Specification Sheets
      • Specifications Day-Brite CFI-HRL Recessed LED High Bay Spec Sheet pdf 877.9 kB
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      The HRL LED recessed high bay is a high efficiency lay-in style luminaire that provides exceptional light distribution for general areas. Available with high lumen output packages, the HRL is perfect for higher mounting heights or for applications where higher light levels are needed.

      Benefits

      Easy installation
      Provides excellent light output
      Reduces energy and maintenance costs

      Features

      Standard 0-10V dimming
      Multiple lumen output options
      Traditional form and fit housing
      Two lens aesthetic choices

      Applications

      Retail
      Education
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product