• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Day-Brite CFI-HRL Recessed LED High Bay Spec Sheet pdf 877.9 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The HRL LED recessed high bay is a high efficiency lay-in style luminaire that provides exceptional light distribution for general areas. Available with high lumen output packages, the HRL is perfect for higher mounting heights or for applications where higher light levels are needed.

        Benefits

        Easy installation
        Provides excellent light output
        Reduces energy and maintenance costs

        Features

        Standard 0-10V dimming
        Multiple lumen output options
        Traditional form and fit housing
        Two lens aesthetic choices

        Applications

        Retail
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product