Coffaire LED Recessed Direct/Indirect: Coffaire adds a new dimension to recessed, indirect, perforated basket luminaires, AIR RETURN! Coffaire combines a perforated mesh lamp shield with a white acrylic overlay in an indirect cove to create an aesthitically pleasing direct/indirect luminaire.
Benefits
Minimized penetration of dust and insects
Can be continuous row mounted
Features
Separate impact resistant acrylic top refractors enclose LED compartment
Same fixture fits both G and T ceiling types
Only 5 deep
High efficiency LEDs have 5, hour rated life at L7