• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-(6199) Power Trip Advent Track Live End Kit - Spec Sheet PDF 136.2 kB
        • Specifications (PLD120) Power Trip Plug-In Breaker - Spec Sheet pdf 183.8 kB
        • Specifications Philips-(6099) Power Trip Basic Live End Kit - Spec Sheet PDF 114.5 kB
        • Specifications Philips-(6033) PowerTrip Basic In-Line Kit - Spec Sheet PDF 144.0 kB
        • Specifications Lightolier-(6199) Power Trip Advent Track Live End Kit - Spec Sheet PDF 136.2 kB
        • Specifications Lightolier-(6133) Power Trip Advent Track In-Line Kit - Spec Sheet PDF 145.9 kB
        • Specifications Philips-(6099) Power Trip Basic Live End Kit - Spec Sheet PDF 114.5 kB
        Additional Literature
        Visuals

        Product family information

        PowerTrip is a current limiting device designed for use with Lytespan Radius, Basic, Advent Track or Prospec. It works by minimizing the impact of state and federal energy legislation governing the use of track lighting systems. Please see Specification Sheet for complete line of accessories and product compatibilities.

        Benefits

        Allows use of track lighting in the state of California

        Features

        Capacity is 120 volts, 60Hz
        Modules up to 900W

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product