• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-Lightolier-9030N PAR30 Gimbal Ring - Spec Sheet pdf 134.9 kB
        • Specifications 55215, 55241, 55242 Gimbal - Spec Sheet PDF 946.6 kB
        • Specifications Lightolier-Lightolier-9038N PAR38 Gimbal Ring - Spec Sheet pdf 136.2 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Classics Basic Track Heads - BIM Revit zip 4.1 MB

        Product family information

        Classic Gimbal Ring style Track Heads feature minimal, functional forms with cleanly detailed yoke and ring-shaped lamp holders for PAR20, PAR30, and PAR38 lamp sizes.

        Benefits

        Designed with minimalistic form to create a close fit with LED lamps
        Units adjust horizontally up to 350° and vertically up to 90°
        Front re-lamping for easy maintenance
        Permanently-tensioned trunion mounting allows rings to remain fixed at any angle

        Features

        Compatible with Lightolier Basic and Advent Track Systems. Adjustable brass contacts extends for connection to 2nd circuit in Advent Track
        Available in PAR 20/30/38 lamp sizes
        Available in white or black finishes

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product