BESbswy
BESbswy
BESbswy
PureForm LED bollard PBL - Architectural bollards | Gardco - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    5004200
    5004200
    Wattage (W)
    653
    653
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 100mA, 6W, Neutral White, Type 3
      PureForm Bollard, 14 LEDs, 100mA, 6W, Neutral White, Type 3
      PBL-14L-100-NW-G2-3

      Wattage (W): 6.1

      Luminous flux (lm): 500

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 350mA, 18W, Neutral White, Type 3
      PureForm Bollard, 14 LEDs, 350mA, 18W, Neutral White, Type 3
      PBL-14L-350-NW-G2-3

      Wattage (W): 17.7

      Luminous flux (lm): 1600

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 450mA, 23W, Neutral White, Type 3
      PureForm Bollard, 14 LEDs, 450mA, 23W, Neutral White, Type 3
      PBL-14L-450-NW-G2-3

      Wattage (W): 23.1

      Luminous flux (lm): 2000

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 600mA, 30W, Neutral White, Type 3
      PureForm Bollard, 14 LEDs, 600mA, 30W, Neutral White, Type 3
      PBL-14L-600-NW-G2-3

      Wattage (W): 30.3

      Luminous flux (lm): 2600

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 200mA, 11W, Neutral White, Type 3
      PureForm Bollard, 14 LEDs, 200mA, 11W, Neutral White, Type 3
      PBL-14L-200-NW-G2-3

      Wattage (W): 10.6

      Luminous flux (lm): 1000

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 1050mA, 54W, Neutral White, Type 3, with 10W Emergency
      PureForm Bollard, 14 LEDs, 1050mA, 54W, Neutral White, Type 3, with 10W Emergency
      PBL-14L-1050-NW-G2-3-EBP

      Wattage (W): 10

      Luminous flux (lm): 1200

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 450mA, 23W, Neutral White, Type 5, with 10W Emergency
      PureForm Bollard, 14 LEDs, 450mA, 23W, Neutral White, Type 5, with 10W Emergency
      PBL-14L-450-NW-G2-5-EBP

      Wattage (W): 10

      Luminous flux (lm): 2200

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 800mA, 41W, Neutral White, Type 5, with 10W Emergency
      PureForm Bollard, 14 LEDs, 800mA, 41W, Neutral White, Type 5, with 10W Emergency
      PBL-14L-800-NW-G2-5-EBP

      Wattage (W): 10

      Luminous flux (lm): 2200

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 800mA, 41W, Neutral White, Type 3
      PureForm Bollard, 14 LEDs, 800mA, 41W, Neutral White, Type 3
      PBL-14L-800-NW-G2-3

      Wattage (W): 40

      Luminous flux (lm): 3200

      CCT (K): 4000

    • PureForm LED bollard PBL-PureForm Bollard, 14 LEDs, 800mA, 41W, Neutral White, Type 5
      PureForm Bollard, 14 LEDs, 800mA, 41W, Neutral White, Type 5
      PBL-14L-800-NW-G2-5

      Wattage (W): 40

      Luminous flux (lm): 3500

      CCT (K): 4000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      Gardco PureForm bollard LED integrates a sleek, low profile design, extraordinary light output, and energy savings into an innovative pedestrian scale luminaire. PureForm bollard features a high performance optical system designed to achieve wide spacings and full cutoff performance. Three heights available for a customized look. IP66 optics, and IP65 housing ensure dust or moisture will never interfere with performance.

      Benefits

      Sleek, low profile design blends in with architecture.
      Seamless integration with the latest controls solutions makes management easy, further enhancing value.

      Features

      36", 42" and 60" Heights available
      Type 3 and Type 5 optical distributions
      IP66 rated optics, IP65 rated housing ensures durability
      A full range of control options provide additional energy savings

      Applications

      Education
      Landscape
      Municipal Buildings
      Parks and Plazas
      Walkways
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product