ReachElite High Output is a superior exterior luminaire for lighting mid- to large-scale structures up to 30 m (100 ft) away with a combination of tight near-field color mixing, precise optical control, and high efficiency up to 77 lm/W - an industry first. Leveraging our rich legacy of innovation and leadership in optics and LED control technology, ReachElite High Output introduces a unique LED array to the market with over 500 LEDs per 100W module, allowing close luminaire placement where fully-mixed, uniform light is important. ReachElite High Output, RGBW adds a separate white LED creating better-quality whites than possible with traditional RGB. With Chromasync technology, ReachElite High Output optimizes the power to each LED channel providing industry-leading output in the professional exterior LED luminaire market.
Benefits
Delivering exceptionally high flux up to 77 lm/W maximizing lumens from each LED channel individually.
Native 20° luminaire with over 500 LEDs, custom optics, and an internal diffuser.
Excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing.
Features
Works seamlessly with the Color Kinetics full range of controllers, including Light System Manager, Video System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro—as well as third-party controllers.
ReachElite Powercore provides years of reliable use with more protection from corrosion by meeting ASTM B117 standard for over 1,500 hours of corrosion resistance and ANSI C136.31-2010 standard with a 3G vibration rating, and elimination of water pooling.
Choose from a full line of high-quality Color Kinetics accessories, from six different spread lenses, a louver, full and half glare shields, a rock guard, and a slipfitter mount for all ReachElite luminaires.
ReachElite is available in three versions: 100 W, 200 W, and 300 W. Each luminaire contains either one, two, or three 100 W heads that can be aimed independently of each other.