The Gardco SRS Straight Round Steel pole consists of a one-piece high tensile carbon steel tube welded and secured to the carbon steel base plate providing excellent strength and integrity. The poles are finished with an electrostatically applied, thermally cured polyester powdercoat. All poles include base cover, hand hole, ground lug and top cap. Anchor bolts are ordered as a separate accessory.
Benefits
Proven compatibility with Gardco luminaires with simple specification
Built to withstand harsh environmental conditions
Multi-stage immersion process cleans, rinses, and prepares the metal surface for painting to protect against corrosion and promote paint adhesion
Optimal strength and durability
Stainless steel hardware is covered with a chemical bonded Ceramic coating to reduce corrosion between dissimilar metals and improve maintenance
Covered by a 3-year structural and finish warranty
Features
3", 4", or 5" poles
Available in various heights ranging from 10' to 30'
Made to CSA-S6-14 and AASHTO 2001 standards
Produced by qualified welders certified by the Canadian Welding Bureau (CWB)
Produced to ISO 9001 and ISO 14-001 quality standards