The Gardco TRA Tapered Round Aluminum pole consists of a one-piece extruded aluminum 6000 series shaft mounted to a cast aluminum or hinged base. The poles are finished with an electrostatically applied, thermally cured polyester powder coat. All poles include a base cover or nut covers, hand hole, ground lug and top cap. Anchor bolts are ordered as a separate accessory.
Benefits
Proven compatibility with Gardco luminaires with simple specification
Multi-stage immersion process cleans, rinses, and prepares the metal surface for painting to protect against corrosion and promote paint adhesion
Built to withstand harsh environmental conditions
Covered by a 5-year structural and finish warranty