Stand out from the crowd with a striking design statement. Lumec outdoor luminaires embody the epitome of sophisticated aesthetics, precision engineering and uncompromising quality, and the next generation Lumec RoadStar LED architectural roadway luminaires are no exception. With two luminaire sizes and a wide range of options, RoadStar luminaires create an unrivaled crossroad of artistic style and high-performance functionality, so your design can make a powerful impact in any outdoor area.
Benefits
68% greater lumen output than previous RoadStar generations
30% increase in lumen maintenance
60% increase in efficacy
Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.
Features
Two luminaire sizes – Small, with 15,000 lumen output (up to 250W HID replacement)
and Medium, with 32,924 lumen output (up to 750W HID replacement)
Seven optical distributions for application flexibility
Six LED configurations for the perfect amount of light
Standard and optional sustainable dimming options along with standard 5-pin and optional 7-pin NEMA receptacles