BESbswy
BESbswy
BESbswy
HighFocus Plus LED high mast (HFP) - High mast | Lumec - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions

    HighFocus Plus LED high mast (HFP)

    HighFocus Plus – Above all, maximizing efficiencies with light

    View all 439 products Lumec
    HighFocus Plus LED high mast (HFP)
    Lumec
    graphical mark used to identify DLC qualified products
    cULus logo
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    31754139239
    31754139239
    Wattage (W)
    196805
    196805
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 650W 320LED 4000K, Type 4
      HighFocus Plus (HFP), 650W 320LED 4000K, Type 4
      HFP-650W320LED-740-G1-4

      Wattage (W): 651

      Luminous flux (lm): 112068

      CCT (K): 4000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 400W 160LED 3000K, Type 4
      HighFocus Plus (HFP), 400W 160LED 3000K, Type 4
      HFP-400W160LED-730-G1-4

      Wattage (W): 400

      Luminous flux (lm): 62923

      CCT (K): 3000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 405W 200LED 5000K, Type 5 Medium
      HighFocus Plus (HFP), 405W 200LED 5000K, Type 5 Medium
      HFP-405W200LED-750-G1-5M

      Wattage (W): 406

      Luminous flux (lm): 68680

      CCT (K): 5000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 195W 160LED 5000K, Type 5 Narrow
      HighFocus Plus (HFP), 195W 160LED 5000K, Type 5 Narrow
      HFP-195W160LED-750-G1-5N

      Wattage (W): 196

      Luminous flux (lm): 35625

      CCT (K): 5000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 255W 200LED 5000K, Type 4
      HighFocus Plus (HFP), 255W 200LED 5000K, Type 4
      HFP-255W200LED-750-G1-4

      Wattage (W): 253

      Luminous flux (lm): 44453

      CCT (K): 5000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 195W 160LED 4000K, Type 5 Narrow
      HighFocus Plus (HFP), 195W 160LED 4000K, Type 5 Narrow
      HFP-195W160LED-740-G1-5N

      Wattage (W): 196

      Luminous flux (lm): 37500

      CCT (K): 4000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 255W 200LED 4000K, Type 5 Medium
      HighFocus Plus (HFP), 255W 200LED 4000K, Type 5 Medium
      HFP-255W200LED-740-G1-5M

      Wattage (W): 253

      Luminous flux (lm): 48251

      CCT (K): 4000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 200W 80LED 5000K, Type 1
      HighFocus Plus (HFP), 200W 80LED 5000K, Type 1
      HFP-200W80LED-750-G1-1

      Wattage (W): 200

      Luminous flux (lm): 33345

      CCT (K): 5000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 485W 200LED 5000K, Type 2 Medium
      HighFocus Plus (HFP), 485W 200LED 5000K, Type 2 Medium
      HFP-485W200LED-750-G1-R2M

      Wattage (W): 488

      Luminous flux (lm): 76953

      CCT (K): 5000

    • HighFocus Plus LED high mast (HFP)-HighFocus Plus (HFP), 610W 280LED 3000K, Type 2 Medium
      HighFocus Plus (HFP), 610W 280LED 3000K, Type 2 Medium
      HFP-610W280LED-730-G1-R2M

      Wattage (W): 608

      Luminous flux (lm): 95977

      CCT (K): 3000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      Lumec HighFocus Plus LED Highmast luminaires utilizes the latest in LED technology to deliver over 139,000 lumens with efficacies reaching 191 lumens per watt. Connectable ready, and available in mutiple lumen packages, color temperatures, and a complete array of optical distributions. HighFocus Plus is designed with 41% lower weight than previous generations, allowing for easier installations for the contractor

      Benefits

      Provides reliable and uniform LED illumination ranging from 400W to 1000W HID replacement
      Market leading efficacy up to 191 lumens per watt reduces total wattage consumption and reduces CO2 emissions
      Multiple lumen packages available providing up to 139,000 lumens
      Additional D4i, DALI, and Sensor Ready drivers available for Connected Lighting applications
      Includes Service Tag, innovative way to provide assistance throughout the life of the product
      Consistent and uniform light levels to allow for easy navigation on the roadway
      Long LED life reduces total cost of ownership

      Features

      Wide range of optical distributions including Type 1, 4, R2M, R3M, 5N, 5M, 5W
      Rotatable optical assembly
      Optional 7 pin NEMA twist lock receptacle allowing for future controls and connectability
      IP66 rated light engine, IP65 rated electrical compartment

      Applications

      Road and Street
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product