You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    RoadView LED off road luminaire - medium (RVM)

    Going beyond the road

    View all 66 products Lumec
    RoadView LED off road luminaire - medium (RVM)
    Lumec
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Philips-RoadView LED off road luminaire - medium (RVM)-Spec Sheet pdf 1.1 MB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Not all roadway applications are created equal. Poles that are mounted farther away from a roadway, multi-lane highways, toll plazas, and additional applications require special needs. Typical optics and mounting configurations will not meet these special requirements. The Lumec RoadView LED off road luminaire provides a solution to these unique applications. Combined with state-of-the-art optically efficient luminaires, the knuckle adapter can tackle even the most difficult installation. This flexible adapter can be mounted vertically or horizontally, based on existing or new pole configuration, for optimal performance.

        Benefits

        Compatible with a full range of lighting control systems
        Up to 100,000 hour rated life
        Reduces amount of wasted light
        Easy to install and maintain
        Improved illuminance and uniformity

        Features

        Versatile and expandable LED boards
        Highly efficient IP66 optics
        3G vibration rated
        Tool-free access to electrical compartment
        360 degree rotatable twist-lock photocell receptacle

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product