BESbswy
BESbswy
BESbswy
Gullwing Area Large LED GL18 - Architectural arm mount | Gardco - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions

    Gullwing Area Large LED GL18

    Gullwing LED - the grace and style of Gullwing with the efficiency and sustainability of LED

    View all 240 products Gardco
    Gullwing Area Large LED GL18
    Gardco
    graphical mark that can be used to identify Premium classification DLC qualified products
    graphical mark used to identify DLC qualified products
    cULus logo
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    420035000
    420035000
    Wattage (W)
    50310
    50310
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type III, 105W, Neutral White, w/ External Shielding
      Gullwing LED, 18" Housing, Type III, 105W, Neutral White, w/ External Shielding
      GL18-3-105LA-4870-NW-HS

      Wattage (W): 105

      Luminous flux (lm): 7800

      CCT (K): 4000

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type II, 160W, Cool White, w/ Internal Shielding
      Gullwing LED, 18" Housing, Type II, 160W, Cool White, w/ Internal Shielding
      GL18-2-160LA-481A-CW-IS

      Wattage (W): 160

      Luminous flux (lm): 14300

      CCT (K): 5700

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type III, 180W, Warm White, w/ Internal Shielding
      Gullwing LED, 18" Housing, Type III, 180W, Warm White, w/ Internal Shielding
      GL18-3-180LA-6490-WW-IS

      Wattage (W): 180

      Luminous flux (lm): 15500

      CCT (K): 3000

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type IV, 200W, Neutral White, w/ Internal Shielding
      Gullwing LED, 18" Housing, Type IV, 200W, Neutral White, w/ Internal Shielding
      GL18-4-200LA-9670-NW-IS

      Wattage (W): 200

      Luminous flux (lm): 21300

      CCT (K): 4000

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type II, 80W, Neutral White, w/ Internal Shielding
      Gullwing LED, 18" Housing, Type II, 80W, Neutral White, w/ Internal Shielding
      GL18-2-80LA-4853-NW-IS

      Wattage (W): 80

      Luminous flux (lm): 9200

      CCT (K): 4000

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type IV, 180W, Cool White
      Gullwing LED, 18" Housing, Type IV, 180W, Cool White
      GL18-4-180LA-6490-CW

      Wattage (W): 180

      Luminous flux (lm): 17900

      CCT (K): 5700

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type III, 50W, Neutral White, w/ Internal Shielding
      Gullwing LED, 18" Housing, Type III, 50W, Neutral White, w/ Internal Shielding
      GL18-3-50LA-4835-NW-IS

      Wattage (W): 50

      Luminous flux (lm): 5900

      CCT (K): 4000

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type V, 180W, Neutral White
      Gullwing LED, 18" Housing, Type V, 180W, Neutral White
      GL18-5-180LA-6490-NW

      Wattage (W): 180

      Luminous flux (lm): 21300

      CCT (K): 4000

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type IV, 80W, Warm White, w/ Internal Shielding
      Gullwing LED, 18" Housing, Type IV, 80W, Warm White, w/ Internal Shielding
      GL18-4-80LA-4853-WW-IS

      Wattage (W): 80

      Luminous flux (lm): 7800

      CCT (K): 3000

    • Gullwing Area Large LED GL18-Gullwing LED, 18" Housing, Type II, 310W, Neutral White
      Gullwing LED, 18" Housing, Type II, 310W, Neutral White
      GL18-2-310LA-961A-NW

      Wattage (W): 310

      Luminous flux (lm): 34800

      CCT (K): 4000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      In today's environment, sustainability and saving energy are leading factors in selecting a luminaire. With the introduction of the LED Gullwing, Gardco again leads the way. It is simply not enough to place LEDs into an existing luminaire. LEDs are more sensitive and behave much differently than traditional HID sources. As a result, the Gullwing has been thoroughly retooled, reengineered, and reconceived - purpose-built around advanced LED arrays. Of course, like all Gardco performance optics, illumination is glare-free with full cutoff. The luminaire preserves the architectural character and symmetry that has elevated Gullwing to an iconic, and often copied, area lighting presence. With architectural lighting's most beautiful high-performance luminaire, LED takes flight. With a profile a mere six inches deep, these eighteen-inch luminaires usher in a new paradigm in sustainable outdoor illumination. Aesthetically, the LED Gullwing draws strength from a simplicity of form that makes it a natural complement to any architectural vocabulary. The subtle elimination of the mounting arm allows the LED Gullwing an uninterrupted transition from luminaire to pole. The striking effect is that the luminaire and arm become one. But this design serves practical purposes as well, minimizing wind load and strengthening the assembly.

      Benefits

      Improved light output and lifetime over traditional sources
      Eliminates need for a support arm
      Easy installation and maintenance
      Enduring quality and reliability
      Fade and abrasion resistant

      Features

      One-piece die cast aluminum housing
      Mounts directly to a pole or wall
      Integral extruded aluminum thermal radiation fins
      Tool-less access to internal components
      Sleek profile and rugged construction

      Applications

      Parks and Plazas
      Road and Street
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product