You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Philips-EcoForm LED G2 Wildlife Friendly ECF-S Spec Sheet (FWC) pdf 3.6 MB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Gardco EcoForm Gen-2 luminaire features narrow spectrum amber LEDs combined with special shielding, making it a wildlife friendly lighting solution. EcoForm features an innovative retrofit arm kit, simplifying site conversions to LED by eliminating the need to drill additional holes in most existing poles. Integral control systems available for further energy savings.

        Benefits

        Wildlife Friendly lighting with narrow spectrum LEDs
        Maintain consistent aesthetics throughout the site with two housing sizes
        A variety of mounting options available for new installs and retrofit applications including retrofit mounting styles
        Deliver optimum light levels without over- or under- lighting with true 400W and 1000W HID equivalency
        Enhanced long-term energy savings and personalized functionality with a full range of outdoor lighting controls

        Features

        Narrow spectrum amber LEDs (>590nm)
        Type 2, 3, 4, 5, 5 Wide housing size available with 2, 3, or 4 LED modules
        Standard arm mount, retrofit arm mount, slipfitter mount and wall mount available
        Stylized, one piece die-cast aluminum housing with built in heat sink
        IP66 rated optical assembly and IP65 rated electrical housing

        Applications

        Education
        Municipal Buildings
        Parks and Plazas
        Walkways
        Office
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product