Lumec TunnelView tunnel/underpass luminaires provide seamless replacement of existing HID luminaires. This fixture is available in three sizes, offers multiple lumen packages, and a complete array of optical distributions, making it an outstanding solution for all types of tunnel and underpass applications. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.
Benefits
Rugged design optimized to withstand harsh environments
Sleek profile preserves headroom in Tunnels
Light weight and installer friendly
Features
Three sizes for application flexibility
Nine optical distributions for maximum versatility
2700K, 3000K, or 4000K Color temperatures
Extensive mounting options from fixed or adjustable to swivel