BESbswy
BESbswy
BESbswy
Hagerstown LED Post Top Comfort (TX03C) - Gen2 - Posttop | Hadco - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Luminous flux (lm)
    18009264
    18009264
    Wattage (W)
    2194
    2194
    CCT (K)
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 2100mA, 3000K, Type III
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 2100mA, 3000K, Type III
      TX03C-196-G2-3-830-21

      Wattage (W): 94

      Luminous flux (lm): 8248

      CCT (K): 3000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 650mA, 4000K, Type I
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 650mA, 4000K, Type I
      TX03C-196-G2-1-840-6

      Wattage (W): 30

      Luminous flux (lm): 2647

      CCT (K): 4000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 450mA, 4000K, Type V
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 450mA, 4000K, Type V
      TX03C-196-G2-5-840-4

      Wattage (W): 21

      Luminous flux (lm): 2219

      CCT (K): 4000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 650mA, 4000K, Type III
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 650mA, 4000K, Type III
      TX03C-196-G2-3-840-6

      Wattage (W): 30

      Luminous flux (lm): 2906

      CCT (K): 4000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1150mA, 3000K, Type II
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1150mA, 3000K, Type II
      TX03C-196-G2-2-830-11

      Wattage (W): 52

      Luminous flux (lm): 4500

      CCT (K): 3000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1150mA, 4000K, Type IV
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1150mA, 4000K, Type IV
      TX03C-196-G2-4-840-11

      Wattage (W): 52

      Luminous flux (lm): 5137

      CCT (K): 4000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1675mA, 4000K, Type II
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1675mA, 4000K, Type II
      TX03C-196-G2-2-840-16

      Wattage (W): 75

      Luminous flux (lm): 6480

      CCT (K): 4000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1150mA, 4000K, Type V
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 1150mA, 4000K, Type V
      TX03C-196-G2-5-840-11

      Wattage (W): 52

      Luminous flux (lm): 5484

      CCT (K): 4000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 650mA, 3000K, Type I
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 650mA, 3000K, Type I
      TX03C-196-G2-1-830-6

      Wattage (W): 30

      Luminous flux (lm): 2545

      CCT (K): 3000

    • Hagerstown LED Post Top Comfort (TX03C) - Gen2-Hagerstown LED Post Top Comfort (TX03C) 196 LED, 450mA, 4000K, Type IV
      Hagerstown LED Post Top Comfort (TX03C) 196 LED, 450mA, 4000K, Type IV
      TX03C-196-G2-4-840-4

      Wattage (W): 21

      Luminous flux (lm): 2079

      CCT (K): 4000

      Downloads
      Specification Sheets
      • Specifications Hadco-TX03C Hagerstown LED Post Top Comfort Gen2 - CST pdf 1.6 MB
      Additional Literature
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      Hadco's Hagerstown LED post top gives you the ability to create a unique style through our modular post top concepts to blend into any residential and historic urban settings. With the latest LED technology you can seamlessly replace traditional HID technology to maximize energy savings and significantly reduce total cost of ownership. The Hagerstown luminaire provides excellent uniformity, traditional customizable look, with the benefits of modern technology. Hagerstown is now available with comfort optics, providing a low glare solution for pedestrian applications.

      Benefits

      Comfort optics provide low glare solution to improve visual comfort
      Offers design flexibility with a variety of pods, finials and finishes
      Multiple distribution options and lumen packages suitable for several applications
      IP66 rated optical chamber and LED driver ensure lasting durability and reliability
      Dimming controls available for additional energy savings during off-peak hours

      Features

      Comfort optics reduce glare
      Multiple lumen packages
      Type 1, 2, 3, 4, and 5 optics available
      4000K and 3000K color temperatures available
      Multiple driver options and programmed dimming options available

      Applications

      Road and Street
      Parks and Plaza
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product