You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Leonis Arm Mount LED (LEN-LED)

    Leonis - providing modern style and excellent performance

    View all 70 products Lumec
    Leonis Arm Mount LED (LEN-LED)
    Lumec
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Created with beauty, sustainability and durability in mind Leonis will contribute to the beautification of its surroundings. Leonis is not only a technological marvel, it is a work of art that will stand and withstand the test of time. Thanks to a forward thinking design team, the polyvalent Leonis can be fitted with either LED or HID lighting technologies. And if you opt for the latter, a LifeLED module can be retrofitted into your existing Leonis and easily replace your HID optics when you are ready to take advantage of our award-winning LED engine. The sturdy and high-quality materials chosen when manufacturing Leonis make it a durable and dependable luminaire. Because it is made in aluminum, the luminaire is 94% recyclable when it reaches the end of its life.

        Benefits

        Reduced energy and maintenance costs
        Reduced light pollution
        Operational life of more than 70,000 hours
        Highly optimized light distribution performance
        Increased design life

        Features

        Modular design
        Built with high-quality materials
        Designed using pure lines and dynamic shapes
        Advanced aluminum heat sink

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product