You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    GeoForm block medium LED wall sconce GBM

    Boundless possibilities, exceptional results

    View all 108 products Gardco
    GeoForm block medium LED wall sconce GBM
    Gardco
    graphical mark that can be used to identify Premium classification DLC qualified products
    graphical mark used to identify DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        GeoForm LED wall sconces offer six distinct luminaire shapes to pair with buildings large and small, modern or traditional. Designed around the latest in LED technology, these sconces are small in scale, featuring a minimalistic daytime aesthetic. At night, GeoForm sconces combine best-in-class pathway lighting with specialized optics to highlight any façade.

        Benefits

        Modern and compact geometric designs to complement architecture.
        Two light engines available to provide excellent pathway illumination or facade lighting.
        Provides up to 178 lumens per watt for significant energy savings.
        Lightweight for ease of installation.
        Service Tag feature provides assistance throughout the life of the product.

        Features

        Block shape available in two sizes: small and medium.
        Precision plus optics provide excellent pathway illumination, while light effects illuminate building features.
        Block medium with light effects optics available with both up-and-down lighting.
        Lumen output ranging from 5500 to 12,000 lumens.
        Control options available for additional energy savings.
        Emergency battery backup option for path-of-egress illumination.

        Applications

        Airports
        Education
        Exit and Emergency
        Healthcare
        Hospitality
        Retail
        Schools
        Walkways
        Warehouses
        Data Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product