You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    PureForm LED wall sconce PWS - To be Phased Out

    Creativity and continuity can coexist

    View all 112 products Gardco
    PureForm LED wall sconce PWS - To be Phased Out
    Gardco
    graphical mark used to identify DLC qualified products
    BoldPlay Wall LED, 2300 lm/4ft, 3000/3500/4000K Direct/Indirect Asymmetric, MesoOptics Lens - Light Guide
    graphical mark that can be used to identify Premium classification DLC qualified products
    cULus logo
    International Dark Sky Approved (IDA)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Gardco-PureForm PWS Wall Sconce Precision Spec Sheet pdf 1.2 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco PureForm wall sconce LED with precision optics offers a sleek, low profile design that will complement a range of architectural styles. PureForm wall sconce provides up to 21800 lumens to accommodate multiple mounting heights up to 20', and is available with Type 2, 3, 4, as well as our back light control optics. A full range of control options are available for additional energy savings. Optional emergency battery backup option available for path-of-egress, and is integral to the luminaire.

        Benefits

        Sleek, low profile design blends in with architecture.
        Both comfort optics and precision optics available, suitable for a range of mounting heights and lumen output.
        Seamless integration with the latest controls solutions makes management easy, further enhancing value.

        Features

        Precision optics with multiple distribution options
        Type 2, 3, 4 and Backlight Control optical distributions
        Optional integral emergency battery backup available
        A full range of control options provide additional energy savings

        Applications

        Education
        Municipal Buildings
        Parks and Plazas
        Walkways
        Office
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product